تجاوز إلى المحتوى الرئيسي
Logo print

Locking accessory for DPX3 250 HP devices in draw-out version

DPX³ 250 HP LEGRAND

Locking accessory for DPX3 250 HP devices in draw-out version

REF. 423862 EAN. 3414971887831
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Key actuation
Width 30 mm
Height 27 mm
Depth 105 mm
Operating / setting temperature -5-70 °C
Storage temperature -25-85 °C
Colour Grey
Halogen free Yes

3 documents
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0174.pdf pdf (0.16 Mo)
1 document
3D Autocad
423862.dwg dwg (0.05 Mo)