تجاوز إلى المحتوى الرئيسي
Logo print

Niloé™ - adaptor for 2-module Mosaic mechanisms - White

Niloé™ LEGRAND

Niloé™ - adaptor for 2-module Mosaic mechanisms - White

REF. 764589 EAN. 3414971072251
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Colour White
With hinged lid No
With label space No
Lockable No
Dimensions Other
Device width 76 mm
Device height 76 mm
Device depth 41 mm
Operating / setting temperature -5-35 °C
Storage temperature -25-60 °C
Halogen free Yes
Antimicrobial treatment No
Label space/information surface No

1 document
Catalogue Commercial Page
ex223001_0746.pdf pdf (0.1 Mo)
1 document
Agreement