Auxiliary contact block - for DRX - with 1 alarm
LEGRAND
Auxiliary contact block - for DRX - with 1 alarm
REF. 027141
EAN.
3245060271411
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of contacts as change-over contact | 1 |
---|---|
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Rated operation current Ie at AC-15, 230 V | 6 A |
Type of electric connection | Screw connection |
---|---|
Model | Clip-on |
Mounting method | Other |
1 document
Instruction Use
5 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION