Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 10 kVA
LEGRAND
Isolating transfo for hospitals - IP 21 -1 phase- prim 230 V / sec 230 V -output 10 kVA
REF. 142576
EAN.
3414970971418
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built as safety transformer | No |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 230-230 V |
Secondary voltage 1 | 230-230 V |
Rated apparent power | 10000 VA |
Type of insulation material according to IEC 85 | H |
Short-circuit-proof | No |
Relative short circuit voltage | 3.6 % |
---|---|
Width | 390 mm |
Height | 460 mm |
Depth | 380 mm |
Degree of protection (IP) | IP21 |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |
5 documents
Technical Sheet
Technical Guide
Technical Sheet
Technical Guide
Technical Guide
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION