تجاوز إلى المحتوى الرئيسي
Logo print

Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 8 kVA

LEGRAND

Isolating transfo for hospitals - IP 00 -1 phase- prim 230 V / sec 230 V -output 8 kVA

REF. 042595 EAN. 3414970971463
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built as safety transformer No
Built as isolating transformer Yes
Built as energy saving transformer No
Primary voltage 1 230-230 V
Secondary voltage 1 230-230 V
Rated apparent power 8000 VA
Type of insulation material according to IEC 85 H
Short-circuit-proof No
Relative short circuit voltage 3.8 %
Width 290 mm
Height 420 mm
Depth 220 mm
Degree of protection (IP) IP00
Ring core No
Suitable for mounting on PCB No
Modular version No

5 documents
Technical Sheet
F00716FR-04.pdf pdf (0.13 Mo)
Technical Sheet
F00716EN-04.pdf pdf (0.11 Mo)
Technical Guide
Technical Guide
Technical Guide
1 document
Catalogue Commercial Page
ex223001_1214.pdf pdf (0.08 Mo)
1 document
PEP
LGRP-00371-V01.01-EN.pdf pdf (0.68 Mo)