Control and signal. transfo - 1 Ph - prim 460 V sec 115/230 V - 40 VA -screw
LEGRAND
Control and signal. transfo - 1 Ph - prim 460 V sec 115/230 V - 40 VA -screw
REF. 044281
EAN.
3245060442811
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built as safety transformer | No |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 440-440 V |
Primary voltage 2 | 460-460 V |
Primary voltage 3 | 480-480 V |
Secondary voltage 1 | 115-115 V |
Secondary voltage 2 | 230-230 V |
Rated apparent power | 40 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | No |
Relative short circuit voltage | 9.69 % |
Width | 94 mm |
---|---|
Height | 78 mm |
Depth | 113 mm |
Degree of protection (IP) | IP2X |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | Yes |
Degree of impact strength (IK) | IK04 |
Voltage type | AC |
Terminal marking indication | Yes |
Connection type | Screwed terminal |
5 documents
Technical Guide
Technical Guide
Technical Sheet
Technical Sheet
Technical Guide
5 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION