Control transformer and signal mono screw terminals - prim 230/400 V/sec 24/48 V - 6
LEGRAND
Control transformer and signal mono screw terminals - prim 230/400 V/sec 24/48 V - 6
REF. 044237
EAN.
3245060442378
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built as safety transformer | Yes |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 215-215 V |
Primary voltage 2 | 230-230 V |
Primary voltage 3 | 245-245 V |
Primary voltage 4 | 385-385 V |
Primary voltage 5 | 400-400 V |
Primary voltage 6 | 415-415 V |
Secondary voltage 1 | 24-24 V |
Secondary voltage 2 | 48-48 V |
Rated apparent power | 630 VA |
Type of insulation material according to IEC 85 | B |
Short-circuit-proof | No |
---|---|
Relative short circuit voltage | 3.8 % |
Width | 132 mm |
Height | 155 mm |
Depth | 175 mm |
Degree of protection (IP) | Other |
Ring core | No |
Suitable for mounting on PCB | No |
Modular version | No |
Degree of impact strength (IK) | IK04 |
Voltage type | AC |
Terminal marking indication | Yes |
Connection type | Screwed terminal |
5 documents
Technical Sheet
Technical Guide
Technical Guide
Technical Guide
Technical Sheet
5 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION