Isolating box for support 2 module
DLP
LEGRAND
Isolating box for support 2 module
REF. 010927
EAN.
3245060109271
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 1 |
---|---|
Mounting method box | Front |
Model | Open |
Type of device | Other |
Mounting track | Other |
Mounting method installation unit | Snap |
Strain relief possibility | No |
---|---|
With connection space | Yes |
Material | Plastic |
Operating / setting temperature | 15-60 °C |
Storage temperature | -25-60 °C |
Mounting method | Wall duct |
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION