تجاوز إلى المحتوى الرئيسي
Logo print

Contactor CTX3 3P 32A 2NO2NC 24V AC

CTX³ LEGRAND

Contactor CTX3 3P 32A 2NO2NC 24V AC

REF. 416120 EAN. 3414970400246
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated control supply voltage AC 50 Hz 20.4-26.4 V
Rated control supply voltage AC 60 Hz 20.4-26.4 V
Voltage type for actuating AC
Number of normally closed contacts as main contact 0
Number of normally open contacts as main contact 3
Type of electrical connection of main circuit Cable clamp
Rated operation current Ie at AC-1, 400 V 50 A
Rated operation current Ie at AC-3, 400 V 32 A
Rated operation power at AC-3, 400 V 15 kW
Rated operation current Ie at AC-4, 400 V 17 A
Rated operation power at AC-4, 400 V 7.5 kW
Number of auxiliary contacts as normally open contact 2
Number of auxiliary contacts as normally closed contact 2
Modular version Yes

4 documents
Instruction Use
LE07229AB.pdf pdf (2.17 Mo)
Technical Sheet
F01989FR-06.pdf pdf (6.82 Mo)
Technical Sheet
F01989EN-06.pdf pdf (7.72 Mo)
Technical Guide
4 documents
Catalogue Technical Page
ex223001_0290-0291.pdf pdf (0.41 Mo)
Catalogue Technical Page
ex223001_0288-0289.pdf pdf (0.1 Mo)
Catalogue Commercial Page
ex223001_0282.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_0292-0293.pdf pdf (0.62 Mo)
1 document
3D Autocad
416120.dwg dwg (0.21 Mo)
1 document
PEP
LGRP-00209-V01.01-EN.pdf pdf (0.73 Mo)