تجاوز إلى المحتوى الرئيسي
Logo print

Synergy™ - Time delay switch Grid module - 300 W - White

Synergy™ LEGRAND

Synergy™ - Time delay switch Grid module - 300 W - White

REF. 735447 EAN. 3245067354476
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element
Time setting 0.1-30 min
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Suitable for degree of protection (IP) IP2X
Nominal voltage 240 V
Rated current 1.25 A
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 25.5 mm
Height 57.5 mm
Depth 30 mm
Built-in depth 20.5 mm
Degree of impact strength (IK) IK01
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Connection type Screwed terminal

1 document
Instruction Use
0064GR1-02.pdf pdf (0.13 Mo)
1 document
Catalogue Commercial Page
ex223001_0733.pdf pdf (0.08 Mo)