تجاوز إلى المحتوى الرئيسي
Logo print

Industrial box - plastic - IP55 - IK07 - opaque cover - 180x140x86 mm

LEGRAND

Industrial box - plastic - IP55 - IK07 - opaque cover - 180x140x86 mm

REF. 035950 EAN. 3245060359508
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Surface mounted
Type of covering Cover
Cover model Closed
Type of door None
Transparent cover/door No
With lock No
Height 200 mm
Width 160 mm
Depth 94 mm
Built-in depth 94 mm
Inner depth 86 mm
Material plate thickness cabinet 2 mm
Material plate thickness door/cover 2 mm
Colour Grey
RAL-number 7035
Number of openings for flange plates 0
Extension possible No
Number of conduit inlets 0
Housing material Plastic
Surface protection Untreated
With mounting plate No
Suitable for outdoor use Yes
Suitable for lightning protection Yes
Degree of protection (IP) IP55
Degree of protection (NEMA) 3S
Protection class II
Degree of impact strength (IK) IK08
Circuit integrity Other
Cover with overpressure release No
Operating / setting temperature -25-40 °C
Storage temperature -25-70 °C

4 documents
Technical Sheet
F00204FR-01.pdf pdf (0.13 Mo)
Technical Guide
Technical Sheet
F00204EN-01.pdf pdf (0.16 Mo)
Technical Guide
2 documents
Catalogue Technical Page
ex223001_0808.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0807.pdf pdf (0.09 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل