تجاوز إلى المحتوى الرئيسي
Logo print

Synergy™ Sleek - 2 gang switched single pole BS socket outlet 13A + USB chargers Type A&C - Polished Stainless steel

Synergy™ LEGRAND

Synergy™ Sleek - 2 gang switched single pole BS socket outlet 13A + USB chargers Type A&C - Polished Stainless steel

REF. 832279 EAN. 3414970950994
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model British Standard
Protective contact Round
Number of active contacts (round) 2
Number of active contacts (flat) 0
With complemantary luminous signal No
Number of ports USB-A 1
Number of ports USB-C 1
Number of units 2
Number of modules (module system) 1
Number of socket outlets switchable 2
Number of phases 1
Imprint/indication Other
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour Stainless steel
Metallic colour Yes
Transparent No
Lockable Yes
Eject-mechanism Yes
Insulated mounting Yes
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply Safety power supply (green)
Mounting method Other
Type of fastening Mounting with screw
Material Metal
Material quality Stainless steel
Halogen free Yes
Surface protection Galvanized
Surface finishing Matt
Antimicrobial treatment No
With on/off switch Yes
Rotated central insert No
Nominal current 13 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP2X
Degree of impact strength (IK) IK02
Device width 146 mm
Device height 86 mm
Device depth 31.3 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 21 mm
Operating / setting temperature -5-35 °C
Storage temperature -20-70 °C
Voltage type AC
Power Delivery No
USB Output Power 15 W
Prewired No
Terminals capacity 20-22 mm²
Cable nature for connection Flexible or rigid
Cable section 2.5-6 mm²
Cable support Screw cable clamp
Cover Full cover plate
Assembly arrangement Basic element with full cover plate
Connected object No

1 document
Technical Sheet
F02762EN-01.pdf pdf (0.65 Mo)
1 document
Catalogue Commercial Page
ex223001_0729.pdf pdf (0.1 Mo)
5 documents
Agreement
OC / CB-SE-102292 (0.09 Mo)
Agreement
Agreement
OC / CB-SE-104641 (1.37 Mo)
Agreement
Agreement
OC / CB-SE-88178M1 (0.87 Mo)