تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - Multistandard 2x2P+E switched 2 gang socket outlet 16 A 250 V~/ 15 A - 127 V~ with USB charger - Magnesium

Arteor™ LEGRAND

Arteor™ - Multistandard 2x2P+E switched 2 gang socket outlet 16 A 250 V~/ 15 A - 127 V~ with USB charger - Magnesium

REF. 572639 EAN. 3414970953612
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Multi-standard socket
Protective contact Other
Number of active contacts (round) 2
Number of active contacts (flat) 0
With complemantary luminous signal No
Number of ports USB-A 1
Number of ports USB-C 1
Number of units 2
Number of modules (module system) 1
Number of socket outlets switchable 2
Number of phases 1
Imprint/indication Other
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour Grey
Metallic colour No
Transparent No
Lockable Yes
Eject-mechanism Yes
Insulated mounting Yes
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply Safety power supply (green)
Mounting method Other
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
With on/off switch Yes
Colour of switch operator Grey
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK02
Device width 143 mm
Device height 84 mm
Device depth 32 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 20 mm
Operating / setting temperature -5-35 °C
Storage temperature -20-70 °C
Voltage type AC
Power Delivery No
USB Output Power 15 W
Prewired No
Terminals capacity 20-22 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-6 mm²
Cable support Screw cable clamp
Cover Central cover plate
Assembly arrangement Basic element with central cover plate
Connected object No

1 document
Technical Sheet
F02760EN-01.pdf pdf (0.27 Mo)
1 document
Catalogue Commercial Page
ex223001_0573.pdf pdf (0.1 Mo)