تجاوز إلى المحتوى الرئيسي
Logo print

Circuit breaker DPX3 1600,4 poles, with rated current of 1000A and rotary knob electronic protection unit.

DPX³ 1600 LEGRAND

Circuit breaker DPX3 1600,4 poles, with rated current of 1000A and rotary knob electronic protection unit.

REF. 422239 EAN. 3414970335623
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated control supply voltage AC 50 Hz 24-24 V
Rated control supply voltage AC 60 Hz 24-24 V
Rated control supply voltage DC 24-24 V
Voltage type for actuating AC/DC
Built as switching-on coil No
Built as switch-off coil Yes

4 documents
Instruction Use
LE07103AD.pdf pdf (1.12 Mo)
Technical Guide
Workshop Book
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0184.pdf pdf (0.08 Mo)
Catalogue Commercial Page
ex223001_0135.pdf pdf (0.1 Mo)