تجاوز إلى المحتوى الرئيسي
Logo print

Niloé™ - Surface mounting box - 1 gang - Ivory

Niloé™ LEGRAND

Niloé™ - Surface mounting box - 1 gang - Ivory

REF. 664898 EAN. 3245066648989
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Surface mounted box
Suitable for modular domestic switching devices No
Number of modules (module system) 1
Number of units 1
Mounting direction Horizontal and vertical
Shape Square
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour Beige
RAL-number (similar) 1013
Transparent No
With cover frame No
With duct entry Yes
With cable entry Yes
With screw gland entry No
Shock resistant Yes
Degree of protection (IP) IP2X
Width 88.5 mm
Height 88.5 mm
Depth 40 mm
Device width 88.5 mm
Device height 88.5 mm
Device depth 40 mm
Degree of impact strength (IK) IK02
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C

1 document
Technical Sheet
F01349FR-00.pdf pdf (0.61 Mo)
1 document
Catalogue Commercial Page
ex223001_0749.pdf pdf (0.11 Mo)
16 documents
Agreement
Agreement
OC / CB-FR_705601 (1.36 Mo)
Agreement
OC / CB-677867 (0.76 Mo)
Agreement
Agreement
OC / CB-675833 (1.8 Mo)
Agreement
OC / CB-FR_719335 (2.67 Mo)
Agreement
OC / CB-610789B/M3 (2.29 Mo)
Agreement
CEBEC-18687 (2.47 Mo)
Agreement
OC / CB-677932 (1.81 Mo)
Agreement
VDE-40034171 (0.37 Mo)
Agreement
NF-677930 (1.13 Mo)
Agreement
CEBEC-18685 (2.1 Mo)
Agreement
NF-677924 (1.38 Mo)
Agreement
CEBEC-18686 (3.26 Mo)
Agreement
Agreement
OC / CB-686066B (0.45 Mo)