تجاوز إلى المحتوى الرئيسي
Logo print
title

Horizontal adjustable supports kit for flush floor box, capacity 18 modules (three baskets 6 modules)

LEGRAND

Horizontal adjustable supports kit for flush floor box, capacity 18 modules (three baskets 6 modules)

REF. 088121 EAN. 3414970756053
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of appliances to build in 9
Number of conduit inlets 12
Length 264 mm
Width 219 mm
Depth 90 mm
Model Support shape
Mounting method installation unit Snap
Number of strain relieves 6
Material Other

5 documents
Instruction Use
LE09679AA-06.pdf pdf (3.23 Mo)
Technical Sheet
F03335EN-04.pdf pdf (4.72 Mo)
Technical Sheet
F03335FR-04.pdf pdf (4.71 Mo)
Technical Sheet
F03332FR-02.pdf pdf (2.96 Mo)
Technical Sheet
F03332EN-01.pdf pdf (3.11 Mo)
3 documents
Catalogue Technical Page
ex223001_1146.pdf pdf (0.48 Mo)
Catalogue Technical Page
ex223001_1147.pdf pdf (0.47 Mo)
Catalogue Commercial Page
ex223001_1145.pdf pdf (0.12 Mo)
10 documents
3D Autocad
3D_LG-088121.stp ifc (20.5 Mo)
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل