تجاوز إلى المحتوى الرئيسي
Logo print
title

Vertical supports kit for flush floor box, capacity 16 modules (composed by 2 supports 8 modules)

LEGRAND

Vertical supports kit for flush floor box, capacity 16 modules (composed by 2 supports 8 modules)

REF. 088125 EAN. 3414970756091
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of appliances to build in 12
Number of conduit inlets 8
Length 264 mm
Width 264 mm
Depth 80 mm
Model Support shape
Mounting method installation unit Snap
Number of strain relieves 4
Material Other

5 documents
Technical Sheet
F03335EN-04.pdf pdf (4.72 Mo)
Instruction Use
LE09681AA-07.pdf pdf (3.07 Mo)
Technical Sheet
F03335FR-04.pdf pdf (4.71 Mo)
Technical Sheet
F03332FR-02.pdf pdf (2.96 Mo)
Technical Sheet
F03332EN-01.pdf pdf (3.11 Mo)
3 documents
Catalogue Technical Page
ex223001_1146.pdf pdf (0.48 Mo)
Catalogue Technical Page
ex223001_1147.pdf pdf (0.47 Mo)
Catalogue Commercial Page
ex223001_1145.pdf pdf (0.12 Mo)
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل