تجاوز إلى المحتوى الرئيسي
Logo print

Horizontal adjustable supports kit for standard floor box, capacity 24 modules (three baskets 8 modules)

LEGRAND

Horizontal adjustable supports kit for standard floor box, capacity 24 modules (three baskets 8 modules)

REF. 088022 EAN. 3414970755131
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of appliances to build in 12
Number of conduit inlets 12
Length 281.3 mm
Width 281.3 mm
Depth 81 mm
Model Shape of cup
Mounting method installation unit Snap
Number of strain relieves 6
Material Other

5 documents
Instruction Use
LE07870AA-06.pdf pdf (3.36 Mo)
Technical Sheet
F03331FR-03.pdf pdf (4.42 Mo)
Technical Sheet
F03331EN-03.pdf pdf (4.4 Mo)
Technical Sheet
F03334EN-03.pdf pdf (6.96 Mo)
Technical Sheet
F03334FR-03.pdf pdf (7.11 Mo)
4 documents
Catalogue Technical Page
ex223001_1143.pdf pdf (0.46 Mo)
Catalogue Commercial Page
ex223001_1140.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_1144.pdf pdf (0.05 Mo)
Catalogue Technical Page
ex223001_1142.pdf pdf (0.51 Mo)
10 documents
3D Autocad
3D_LG-088022.stp ifc (18.37 Mo)
2 documents
PEP
LGRP-00109-V01.01-EN.pdf pdf (0.61 Mo)
PEP
LGRP-00108-V01.01-EN.pdf pdf (0.61 Mo)
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل