تجاوز إلى المحتوى الرئيسي
Logo print

Verticals supports kit for standard floor box, capacity 8 modules (composed by 2 supports 4 modules)

LEGRAND

Verticals supports kit for standard floor box, capacity 8 modules (composed by 2 supports 4 modules)

REF. 088023 EAN. 3414970755148
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of appliances to build in 4
Number of conduit inlets 1
Length 281.3 mm
Width 198.3 mm
Depth 67.7 mm
Model Support shape
Mounting method installation unit Screwing
Number of strain relieves 4
Material Other

5 documents
Technical Sheet
F03331FR-03.pdf pdf (4.42 Mo)
Technical Sheet
F03331EN-03.pdf pdf (4.4 Mo)
Instruction Use
LE07866AA-06.pdf pdf (3.07 Mo)
Technical Sheet
F03334EN-03.pdf pdf (6.96 Mo)
Technical Sheet
F03334FR-03.pdf pdf (7.11 Mo)
4 documents
Catalogue Technical Page
ex223001_1143.pdf pdf (0.46 Mo)
Catalogue Commercial Page
ex223001_1140.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_1144.pdf pdf (0.05 Mo)
Catalogue Technical Page
ex223001_1142.pdf pdf (0.51 Mo)
10 documents
3D Autocad
3D_LG-088023.stp ifc (6.76 Mo)
2 documents
PEP
LGRP-00109-V01.01-EN.pdf pdf (0.61 Mo)
PEP
LGRP-00108-V01.01-EN.pdf pdf (0.61 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل