تجاوز إلى المحتوى الرئيسي
Logo print

Connection plate for XL³ S 630 and 4000 enclosures - for 630 A aluminium busbar

LEGRAND

Connection plate for XL³ S 630 and 4000 enclosures - for 630 A aluminium busbar

REF. 037384 EAN. 3414971085473
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Width 100 mm
Height 30 mm
Depth 10 mm
Material Metal
Colour Grey
Operating / setting temperature -20-105 °C
Storage temperature -20-70 °C

2 documents
Catalogue Commercial Page
ex223001_0367.pdf pdf (0.13 Mo)
Catalogue Commercial Page
ex223001_0342.pdf pdf (0.09 Mo)