تجاوز إلى المحتوى الرئيسي
Logo print

Forix - 2 x 2P socket outlet - surface mounting - IP 2X - 16 A - 250 V~ - Ivory

Forix LEGRAND

Forix - 2 x 2P socket outlet - surface mounting - IP 2X - 16 A - 250 V~ - Ivory

REF. 782442 EAN. 3245067824429
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Number of active contacts (round) 2
Number of active contacts (flat) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 2
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication None
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection No
Label space/information surface No
Colour Beige
RAL-number (similar) 1013
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Surface mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 110 mm
Device height 65 mm
Device depth 38.5 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Operating / setting temperature -25-60 °C
Storage temperature -25-60 °C
Voltage type AC
Power Delivery No
Cable nature for connection Flexible or rigid
Cable section 2.5-2.5 mm²
Cable support Other
Cover Complete housing
Connected object No

1 document
Instruction Use
782442_1.jpg jpg (0.54 Mo)
1 document
Catalogue Commercial Page
ex223001_0782.pdf pdf (0.1 Mo)
3 documents
Agreement
OC / CB-FR_709421 (0.54 Mo)
Agreement
B.B.J-B/12/014/20 (0.93 Mo)
Agreement