تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - British standard 2P+E switched socket outlet 15 A - 3 modules - Champagne

Arteor™ LEGRAND

Arteor™ - British standard 2P+E switched socket outlet 15 A - 3 modules - Champagne

REF. 570045 EAN. 3414970924193
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model British Standard
Protective contact Round
Number of active contacts (round) 0
Number of active contacts (flat) 1
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 1
Number of modules (module system) 3
Number of socket outlets switchable 1
Number of phases 1
Imprint/indication Other
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour Titanium
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Module frame
Type of fastening Snap mounting (engagement)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Glossy
Antimicrobial treatment No
With loop through function Yes
With on/off switch Yes
Colour of switch operator Titanium
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Device width 41.5 mm
Device height 45 mm
Device depth 41.5 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 28.5 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery No
Cable nature for connection Flexible or rigid
Cable section 4-4 mm²
Cable support Other
Cover Central cover plate
Assembly arrangement Basic element with full cover plate
Connected object No

2 documents
Technical Sheet
F00723EN-05.pdf pdf (1.07 Mo)
Technical Sheet
F00723FR-05.pdf pdf (1.07 Mo)
1 document
Catalogue Commercial Page
ex223001_0574.pdf pdf (0.11 Mo)