تجاوز إلى المحتوى الرئيسي
Logo print

Synergy™ - Socket outlet - 2 gang unswitched - 13 A 250 V~ - White

Synergy™ LEGRAND

Synergy™ - Socket outlet - 2 gang unswitched - 13 A 250 V~ - White

REF. 730075 EAN. 3245067300756
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model British Standard
Protective contact Round
Number of active contacts (round) 0
Number of active contacts (flat) 1
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 2
Number of socket outlets switchable 2
Number of phases 1
Imprint/indication Other
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour White
RAL-number (similar) 9003
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Rotated central insert No
Nominal current 13 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP2X
Degree of impact strength (IK) IK01
Device width 146 mm
Device height 86 mm
Device depth 30 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 19.5 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Power Delivery No
Cable nature for connection Flexible or rigid
Cable section 4-4 mm²
Cable support Other
Cover Full cover plate
Assembly arrangement Basic element with full cover plate
Connected object No

1 document
Technical Sheet
F00167EN-00.pdf pdf (0.34 Mo)
1 document
Catalogue Commercial Page
ex223001_0718.pdf pdf (0.09 Mo)
2 documents
Agreement
ASTA-780 (0.28 Mo)
Agreement