Lifting brackets M14 - for Marina enclosures - max. load 500 kg
LEGRAND
Lifting brackets M14 - for Marina enclosures - max. load 500 kg
REF. 036246
EAN.
3245060362461
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Transport lug |
---|---|
Width | 57 mm |
Height | 69.5 mm |
Material | Metal |
---|---|
Colour | Stainless steel |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION