تجاوز إلى المحتوى الرئيسي
Logo print

Plexo™ - Socket outlet 66 - 1 gang unswitched - 13 A 250 V~ - flush mounting

Plexo™ LEGRAND

Plexo™ - Socket outlet 66 - 1 gang unswitched - 13 A 250 V~ - flush mounting

REF. 684570 EAN. 3245066845708
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model British Standard
Protective contact Round
Number of active contacts (round) 0
Number of active contacts (flat) 1
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 1
Number of socket outlets switchable 1
Number of phases 1
Imprint/indication Other
Connection type Screwed terminal
With hinged lid Yes
With enhanced contact protection Yes
Label space/information surface No
Colour White
RAL-number (similar) 9010
Metallic colour No
Transparent No
Lockable Yes
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Rotated central insert No
Nominal current 13 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP66
Degree of impact strength (IK) IK08
Device width 95 mm
Device height 95 mm
Device depth 41 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 16 mm
Operating / setting temperature -20-40 °C
Storage temperature -20-40 °C
Voltage type AC
Power Delivery No
Cable nature for connection Flexible or rigid
Cable section 2.5-2.5 mm²
Cable support Other
Cover Full cover plate
Assembly arrangement Basic element with full cover plate
Connected object No

1 document
Technical Sheet
F00127EN-01.pdf pdf (1.33 Mo)
1 document
Catalogue Commercial Page
ex223001_0797.pdf pdf (0.12 Mo)
1 document
Agreement
OC / CB-FR_710379 (0.94 Mo)