تجاوز إلى المحتوى الرئيسي
Logo print

Cover plate Valena Life - floor heating thermostat - with mechanism - ivory

Valena Life Legrand

Cover plate Valena Life - floor heating thermostat - with mechanism - ivory

REF. 752234 EAN. 3414970541062
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of power supply 230 V AC
Connection 3-/4-wire
With receiver No
Measuring range 7-50 °C
External sensor Yes
Thermal feedback None
Control characteristic Other
Suitable for heating Yes
Number of heater outputs 1
Suitable for cooling No
Number of cooler outputs 0
Differential value 2-2 K
Adjustable differential No
Temperature readable No
With sound indicator No
Sensor/feeler type Other
Mounting method Flush-mounted
Number of modules (module system) 2
With display Yes
Operation Turn
With tap water circuit No
Contact type Normally open contact (NO)
Max. contact voltage 250 V
Degree of protection (IP) IP40
Explosion-proof No
Colour Beige
RAL-number 1040
Height 75 mm
Width 75 mm
Depth 47 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature 0-40 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Contains Batteries and/or Accumulator No

2 documents
Instruction Use
LE07427AE.pdf pdf (1.04 Mo)
Technical Sheet
F03355EN-00.pdf pdf (0.42 Mo)
1 document
3D Autocad
752133_AllCATPart.stp ifc (21.08 Mo)