Set of brush cable entry
Linkeo
LEGRAND
Set of brush cable entry
REF. 646428
EAN.
3414970515568
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Brush |
---|---|
Type | Straight |
Width | 404 mm |
Material | Plastic |
Surface protection | Untreated |
Degree of protection (NEMA) | Other |
---|---|
Pre-stamping | No |
Thread type | None |
Colour | Black |
5 documents
Instruction Use
Technical Sheet
Technical Sheet
Instruction Use
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION