تجاوز إلى المحتوى الرئيسي
Logo print

Soliroc™ - Socket outlet - French - 2P + E - automatic terminals and cover - IP 55

Soliroc™ LEGRAND

Soliroc™ - Socket outlet - French - 2P + E - automatic terminals and cover - IP 55

REF. 077831 EAN. 3245060778316
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Earthing pin
Concurrently switching neutral conductor No
Protective contact Round
Number of active contacts (round) 2
Number of active contacts (flat) 0
Number of active contacts (square) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 1
Number of modules (module system) 2
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication Other
Connection type Push-in clamp
With hinged lid Yes
With enhanced contact protection Yes
Label space/information surface No
Colour Chrome
Metallic colour Yes
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Module frame
Type of fastening Mounting with screw
Material Metal
Material quality Other
Halogen free Yes
Surface protection Metallic
Surface finishing Matt
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP55
Degree of impact strength (IK) IK10
Device width 70.4 mm
Device height 70.4 mm
Device depth 48.7 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 36 mm
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery No
Cable nature for connection Rigid
Cable section 2.5-2.5 mm²
Cable support Other
Cover Full cover plate
Assembly arrangement Basic element with full cover plate
Connected object No

2 documents
Technical Sheet
F01000EN-03.pdf pdf (0.14 Mo)
Technical Sheet
F01000FR-03.pdf pdf (0.14 Mo)
1 document
Catalogue Commercial Page
ex223001_0800.pdf pdf (0.1 Mo)
3 documents
Agreement
OC / CB-FR_701873 (0.58 Mo)
Agreement
NF-NF012_4236 (0.53 Mo)
PEP
You can only compare 4 products, you must remove 1 to add this one
التفاصيل