تجاوز إلى المحتوى الرئيسي
Logo print

Mosaic™ - Socket - 3 x 2P+E -for installation on trunking -screw term. -tamperproof

Mosaic™ LEGRAND

Mosaic™ - Socket - 3 x 2P+E -for installation on trunking -screw term. -tamperproof

REF. 077623 EAN. 3245060776237
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Socket outlet CEE 7/3 (type F)
Protective contact Other
Number of active contacts (round) 3
Number of active contacts (flat) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 3
Number of modules (module system) 6
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication None
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour Red
RAL-number (similar) 3020
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply Additional safety power supply (red)
Mounting method Wall duct
Type of fastening Snap mounting (engagement)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Colour of switch operator Red
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 162 mm
Device height 45 mm
Device depth 45 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 45 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery No
Cable nature for connection Flexible or rigid
Cable section 4-4 mm²
Cable support Other
Cover Central cover plate
Assembly arrangement Basic element with central cover plate
Connected object No

3 documents
Technical Sheet
F02099EN-00.pdf pdf (1.36 Mo)
Technical Sheet
F02093FR-00.pdf pdf (1.21 Mo)
Technical Sheet
F02099FR-00.pdf pdf (1.36 Mo)
2 documents
Catalogue Commercial Page
ex223001_1076.pdf pdf (0.19 Mo)
Catalogue Commercial Page
ex223001_1083.pdf pdf (0.12 Mo)
2 documents
Agreement
Agreement