تجاوز إلى المحتوى الرئيسي
Logo print

Plexo™ - Socket outlet IP44 - 32 A - 3P+E - 230 V~ - surface mounting - Grey

Plexo™ LEGRAND

Plexo™ - Socket outlet IP44 - 32 A - 3P+E - 230 V~ - surface mounting - Grey

REF. 055875 EAN. 3245060558758
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Earthing pin
Concurrently switching neutral conductor No
Protective contact Flat
Number of active contacts (round) 3
Number of active contacts (flat) 0
Number of active contacts (square) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 1
Number of modules (module system) 2
Number of socket outlets switchable 0
Number of phases 3
Imprint/indication Degree of protection (IP)
Connection type Screwed terminal
With hinged lid Yes
With enhanced contact protection No
Label space/information surface No
Colour Grey
RAL-number (similar) 7046
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Other
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
With on/off switch No
Rotated central insert No
Nominal current 32 A
Nominal voltage 400 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP44
Degree of impact strength (IK) IK08
Device width 96 mm
Device height 119 mm
Device depth 74 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Voltage type AC
Power Delivery No
Cable nature for connection Flexible or rigid
Cable support Other
Cover Complete housing
Assembly arrangement Basic element with full cover plate
Connected object No

1 document
Technical Sheet
F02033FR-00.pdf pdf (0.4 Mo)
1 document
Catalogue Commercial Page
ex223001_0790.pdf pdf (0.11 Mo)
1 document
Agreement
NF-NF012_2189 (0.6 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل