تجاوز إلى المحتوى الرئيسي
Logo print

Set of 2 uprights 19 inches for LCS3 wall mounting enclosures 21U

LCS³ LEGRAND

Set of 2 uprights 19 inches for LCS3 wall mounting enclosures 21U

REF. 446199 EAN. 3414971174122
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model 482.6 mm (19 inch) profile set
Suitable for enclosure building width 585 mm
Suitable for enclosure building height 1009 mm
Suitable for enclosure building depth 0 mm
Width 935 mm
Height 42 mm
Depth 45 mm
Material Metal
Colour Stainless steel
RAL-number 0
Halogen free Yes

1 document
Catalogue Commercial Page
ex223001_1013.pdf pdf (0.07 Mo)