تجاوز إلى المحتوى الرئيسي
Logo print

Living Now - LED lamp 230V light red and green

Living Now BTICINO

Living Now - LED lamp 230V light red and green

REF. BT-K4743V230RG EAN. 8005543614877
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Transformer integrated No
With integrated voltage decreasing resistor Yes
With light source Yes
With integrated diode Yes
Lamp holder None
Rated voltage Ue at AC 50 Hz 230-230 V
Rated voltage Ue at AC 60 Hz 230-230 V
Voltage type for actuating AC
Lamp type LED
Connection type auxiliary circuit Screw connection
Colour light source Other
Type of fastening Floor fastening
Width 6 mm
Height 28.5 mm
Depth 6 mm
Degree of protection (IP) Not applicable
Operating / setting temperature 5-40 °C
Storage temperature -10-70 °C
Supply current 0.00098-0.00098 A
Frequency 50-60 Hz
Halogen free Yes
Prewired Yes

1 document
Technical Sheet
IDP000273_02-EN.pdf pdf (0.25 Mo)
1 document
Catalogue Commercial Page
ex223001_0776.pdf pdf (0.14 Mo)
1 document