تجاوز إلى المحتوى الرئيسي
Logo print

Intermediate upright for XL3 S 4000 enclosures height 2200 mm

XL³ S 4000 LEGRAND

Intermediate upright for XL3 S 4000 enclosures height 2200 mm

REF. 338147 EAN. 3414971130715
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Mounting kit
Suitable for enclosure building height 2200 mm
Width 50 mm
Height 2200 mm
Depth 50 mm
Material Metal

3 documents
Workshop Book
Workshop Book
Technical Sheet
F02370EN-02.pdf pdf (1.23 Mo)
1 document
Catalogue Commercial Page
ex223001_0355.pdf pdf (0.1 Mo)
7 documents
Agreement
LOVAG-IT 18.128 (0.55 Mo)
Agreement
LOVAG-IT 18.039 (1.1 Mo)
Agreement
LOVAG-IT 18.047 (1.05 Mo)
Agreement
LOVAG-IT 18.038 (1.05 Mo)
Agreement
LOVAG-IT 18.096 (1.03 Mo)
Agreement
LOVAG-IT 18.001 (0.95 Mo)
PEP