تجاوز إلى المحتوى الرئيسي
Logo print

Synergy™ Sleek - shaver socket - Polished Stainless steel

Synergy™ LEGRAND

Synergy™ Sleek - shaver socket - Polished Stainless steel

REF. 832290 EAN. 3414970662347
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Cover plate
Mounting method Flush-mounted
With hinged lid No
Voltage reversible Yes
Nominal voltage low value 115 V
Nominal voltage high value 240 V
Material Metal
Material quality Stainless steel
Halogen free Yes
Surface protection Metallic
Surface finishing Glossy
Colour Other
Transparent No
Device width 86 mm
Device height 146 mm
Device depth 45 mm
With built-in installation box No
Min. depth of built-in installation box 50 mm
Built-in depth 41 mm
Degree of impact strength (IK) IK02
Degree of protection (IP) IP24
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Antimicrobial treatment No
Connection type Push-in clamp

1 document
Catalogue Commercial Page
ex223001_0731.pdf pdf (0.09 Mo)
1 document
Agreement
OC / CB-FR_709925 (0.54 Mo)