تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - Shaver socket - 230 V / 120-230 V - 3 modules - White

Arteor™ LEGRAND

Arteor™ - Shaver socket - 230 V / 120-230 V - 3 modules - White

REF. 572155 EAN. 3245065721553
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element
Number of modules (module system) 3
Mounting method Flush-mounted
With hinged lid No
Voltage reversible No
Nominal voltage low value 120 V
Nominal voltage high value 230 V
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Device width 80 mm
Device height 150 mm
Device depth 52.5 mm
With built-in installation box No
Min. depth of built-in installation box 50 mm
Built-in depth 44 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP24
Operating / setting temperature 0-45 °C
Storage temperature -20-70 °C
Voltage type AC
Antimicrobial treatment No
Connection type Push-in clamp

2 documents
Technical Sheet
F01852FR-01.pdf pdf (0.14 Mo)
Technical Sheet
F01852EN-01.pdf pdf (0.14 Mo)
1 document
Catalogue Commercial Page
ex223001_0591.pdf pdf (0.08 Mo)
1 document
Agreement
OC / CB-FR_706217 (0.44 Mo)