تجاوز إلى المحتوى الرئيسي
Logo print

Functionnal uprights for XL3 S 630 external cable sleeve height 2100 mm

XL³ S 630 LEGRAND

Functionnal uprights for XL3 S 630 external cable sleeve height 2100 mm

REF. 337995 EAN. 3414971090378
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Mounting kit
Suitable for enclosure building height 2100 mm
Width 75 mm
Height 2100 mm
Depth 50 mm
Material Metal

1 document
Catalogue Commercial Page
ex223001_0334.pdf pdf (0.06 Mo)
5 documents
Agreement
LOVAG-IT 18.130 (0.56 Mo)
Agreement
LOVAG-IT 18.129 (0.57 Mo)
Agreement
LOVAG-IT 18.002 (0.6 Mo)
Agreement
LOVAG-IT 18.138 (1.11 Mo)
Agreement