تجاوز إلى المحتوى الرئيسي
Logo print
title

Plate for DMX-SP 2500 fix or draw-out in XL3 S 4000 24 modules enclosures

XL³S LEGRAND

Plate for DMX-SP 2500 fix or draw-out in XL3 S 4000 24 modules enclosures

REF. 339222 EAN. 3414971222878
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 50 mm
Width 500 mm
Material Steel
Surface protection Galvanized
Perforated Yes
Depth 200 mm
Colour Colourless
Halogen free Yes

3 documents
Workshop Book
Instruction Use
LE12153AB.pdf pdf (1.95 Mo)
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0365.pdf pdf (0.07 Mo)
5 documents
Agreement
LOVAG-IT 18.039 (1.1 Mo)
Agreement
LOVAG-IT 18.047 (1.05 Mo)
Agreement
LOVAG-IT 18.038 (1.05 Mo)
Agreement
LOVAG-IT 18.096 (1.03 Mo)
Agreement
LOVAG-IT 18.001 (0.95 Mo)