تجاوز إلى المحتوى الرئيسي
Logo print

Plain plate - for cabinets height 600 x width 500 mm

LEGRAND

Plain plate - for cabinets height 600 x width 500 mm

REF. 036084 EAN. 3414970716125
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 555 mm
Width 455 mm
Material Steel
Surface protection Galvanized
Perforated No
Halogen free Yes

2 documents
Catalogue Technical Page
ex223001_0430.pdf pdf (0.39 Mo)
Catalogue Commercial Page
ex223001_0429.pdf pdf (0.23 Mo)
1 document
3D Autocad
036084.dwg dwg (0.05 Mo)