تجاوز إلى المحتوى الرئيسي
Logo print

Plate for DCX-M size 5 vertical mounting in XL3 S 4000 24 modules enclosures

XL³S LEGRAND

Plate for DCX-M size 5 vertical mounting in XL3 S 4000 24 modules enclosures

REF. 339068 EAN. 3414971347526
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 355 mm
Width 524 mm
Material Steel
Surface protection Untreated
Perforated Yes
Colour Other
Halogen free Yes

3 documents
Workshop Book
Workshop Book
Instruction Use
LE11169AB.pdf pdf (2.71 Mo)
1 document
Catalogue Commercial Page
ex223001_0364.pdf pdf (0.08 Mo)
5 documents
Agreement
LOVAG-IT 18.039 (1.1 Mo)
Agreement
LOVAG-IT 18.047 (1.05 Mo)
Agreement
LOVAG-IT 18.038 (1.05 Mo)
Agreement
LOVAG-IT 18.096 (1.03 Mo)
Agreement
LOVAG-IT 18.001 (0.95 Mo)