تجاوز إلى المحتوى الرئيسي
Logo print

Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red

LEGRAND

Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red

REF. 040590 EAN. 3245060405908
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Housing colour Red
Housing material Plastic
Loudness 90 dB
Frequency sound signal 50-60 Hz
Nominal voltage 10-58 V
Type of current AC
Degree of protection (IP) IP65
Radio-controlled No

1 document
Instruction Use
LE02619AB.pdf pdf (1.32 Mo)
1 document
Catalogue Commercial Page
ex223001_0921.pdf pdf (0.05 Mo)
1 document
PEP
LGRP-00276-V01.01-EN.pdf pdf (0.57 Mo)