تجاوز إلى المحتوى الرئيسي
Logo print

Arteor Green Switch Magnesium passive infrared motion sensor (PIR)

My Home LEGRAND

Arteor Green Switch Magnesium passive infrared motion sensor (PIR)

REF. 574096 EAN. 3245065740967
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Movement sensor
Mounting method Flush-mounted
Constant light control Yes
HVAC-control No
Networkable Yes
Suitable for wireless transmission No
Creep-under protection Yes
Mounting height 1.2 m
Max. reach sideways 3 m
Max. reach frontally 8 m
Diameter reach on floor 6 m
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Animal zone No
Staircase light controller Yes
Combination movement sensor/push button switch No
With orientation lighting No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Suitable for degree of protection (IP) IP41
Operation mode switch No
Min. switch-on time 30 s
Max. duty cycle 256 min
Detection angle horizontal 0-180 °
Compatible with Apple HomeKit No
Colour Other
RAL-number (similar) 9003
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No

2 documents
Technical Sheet
S000077071EN-2.pdf pdf (0.38 Mo)
Technical Sheet
S000077071FR-2.pdf pdf (0.39 Mo)
1 document
Catalogue Commercial Page
ex223001_0647.pdf pdf (0.08 Mo)
1 document
PEP
LGRP-00889-V01.01-EN.pdf pdf (0.56 Mo)