تجاوز إلى المحتوى الرئيسي
Logo print

Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white

LEGRAND

Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white

REF. 040586 EAN. 3245060405861
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Housing colour White
Housing material Plastic
Loudness 90 dB
Frequency sound signal 50-60 Hz
Nominal voltage 10-58 V
Type of current AC
Degree of protection (IP) IP21
Radio-controlled No

1 document
Instruction Use
LE02620AC.pdf pdf (2.63 Mo)
1 document
Catalogue Commercial Page
ex223001_0921.pdf pdf (0.05 Mo)
2 documents
Agreement
PEP
LGRP-00272-V01.01-FR.pdf pdf (0.61 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل