تجاوز إلى المحتوى الرئيسي
Logo print

Angled plug Hypra - IP 66/67-55 - 200/250 V~ - 32 A - 2P+E - plastic

Hypra LEGRAND

Angled plug Hypra - IP 66/67-55 - 200/250 V~ - 32 A - 2P+E - plastic

REF. 053006 EAN. 3245060530068
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 32 A
Number of poles 3
Voltage according to EN 60309-2 200-250 V (50+60 Hz) blue
Clock hour position 6 h
Identification colour Blue
RAL-number 5005
Phase inverter No
Degree of protection (IP) IP67
Connection system Screwed terminal
Cable entry Anti-kink sleeve
Insert direction Angled
Material Plastic
Military model No

2 documents
Technical Sheet
F00130EN-07.pdf pdf (1.29 Mo)
Technical Sheet
F00130FR-07.pdf pdf (1.5 Mo)
1 document
3D Autocad
053006.dwg dwg (0.08 Mo)
1 document
PEP
LGRP-2015-016-V1-EN.pdf pdf (0.62 Mo)