تجاوز إلى المحتوى الرئيسي
Logo print

Adaptor - 2P+E - 16 A - 250 V~ - to be equipped with Mosaic mechanism

P 17 Tempra LEGRAND

Adaptor - 2P+E - 16 A - 250 V~ - to be equipped with Mosaic mechanism

REF. 052105 EAN. 3245060521059
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Number of poles 3
Voltage according to EN 60309-2 200-250 V (50+60 Hz) blue
Clock hour position 6 h
Identification colour Blue
RAL-number 5005
Phase inverter No
Degree of protection (IP) IPX0
Connection system Screwed terminal
Cable entry Other
Insert direction Straight
Material Plastic
Military model No

3 documents
Technical Sheet
F00142FR-02.pdf pdf (1.39 Mo)
Technical Sheet
F00142EN-02.pdf pdf (1.37 Mo)
Instruction Use
LE04031AA_01.pdf pdf (0.07 Mo)
2 documents
Catalogue Commercial Page
ex223001_0526.pdf pdf (0.13 Mo)
Catalogue Technical Page
ex223001_0531.pdf pdf (0.06 Mo)