تجاوز إلى المحتوى الرئيسي
Logo print

Angled plug Hypra - IP 44 - 380/415 V~ - 16 A - 3P+N+E - plastic

Hypra LEGRAND

Angled plug Hypra - IP 44 - 380/415 V~ - 16 A - 3P+N+E - plastic

REF. 052264 EAN. 3245060522643
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Number of poles 5
Voltage according to EN 60309-2 380-415 V (50+60 Hz) red
Clock hour position 6 h
Identification colour Red
RAL-number 3000
Phase inverter No
Degree of protection (IP) IP44
Connection system Screwed terminal
Cable entry Anti-kink sleeve
Insert direction Angled
Material Plastic
Military model No

2 documents
Technical Sheet
F00138FR-04.pdf pdf (1.44 Mo)
Technical Sheet
F00138EN-04.pdf pdf (1.25 Mo)
1 document
3D Autocad
052264.dwg dwg (0.08 Mo)
2 documents
PEP
LGRP-2015-016-V1-EN.pdf pdf (0.62 Mo)
Agreement
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل