تجاوز إلى المحتوى الرئيسي
Logo print

Full height solid mounting plate for XL3 S 4000 enclosures height 2000 mm width 800 mm

XL³ S 4000 LEGRAND

Full height solid mounting plate for XL3 S 4000 enclosures height 2000 mm width 800 mm

REF. 338171 EAN. 3414971090408
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 1900 mm
Width 700 mm
Material Steel
Surface protection Untreated
Perforated No
Halogen free Yes

4 documents
Workshop Book
Workshop Book
Technical Sheet
F02370EN-02.pdf pdf (1.23 Mo)
Instruction Use
LE09961AB.pdf pdf (1.92 Mo)
1 document
Catalogue Commercial Page
ex223001_0366.pdf pdf (0.07 Mo)
7 documents
Agreement
LOVAG-IT 18.128 (0.55 Mo)
Agreement
LOVAG-IT 18.039 (1.1 Mo)
Agreement
LOVAG-IT 18.047 (1.05 Mo)
Agreement
LOVAG-IT 18.038 (1.05 Mo)
Agreement
LOVAG-IT 18.096 (1.03 Mo)
Agreement
LOVAG-IT 18.001 (0.95 Mo)
PEP