تجاوز إلى المحتوى الرئيسي
Logo print

Plate for DPX3 160 4 Poles vertical mounting in XL3 S 630 & XL3 S 4000 24 modules enclosures

XL³S LEGRAND

Plate for DPX3 160 4 Poles vertical mounting in XL3 S 630 & XL3 S 4000 24 modules enclosures

REF. 338324 EAN. 3414970901330
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 150 mm
Width 500 mm
Material Steel
Surface protection Galvanized
Perforated Yes
Halogen free Yes

4 documents
Workshop Book
Instruction Use
LE09858AE.pdf pdf (4.33 Mo)
Workshop Book
Technical Sheet
F02370EN-02.pdf pdf (1.23 Mo)
1 document
Catalogue Commercial Page
ex223001_0336.pdf pdf (0.1 Mo)
9 documents
Agreement
LOVAG-IT 18.002 (0.6 Mo)
Agreement
LOVAG-IT 18.137 (1.04 Mo)
Agreement
LOVAG-IT 18.039 (1.1 Mo)
Agreement
LOVAG-IT 18.047 (1.05 Mo)
PEP
Agreement
LOVAG-IT 18.038 (1.05 Mo)
Agreement
LOVAG-IT 18.096 (1.03 Mo)
Agreement
LOVAG-IT 18.001 (0.95 Mo)
Agreement