Lina 25 perforated plate - for industrial cabinets Marina h. 300 x w. 220 mm
Marina
LEGRAND
Lina 25 perforated plate - for industrial cabinets Marina h. 300 x w. 220 mm
REF. 036099
EAN.
3245060360993
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 300 mm |
---|---|
Width | 220 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION