تجاوز إلى المحتوى الرئيسي
Logo print

Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina 800x600 or 600x800 mm

Atlantic & Marina LEGRAND

Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina 800x600 or 600x800 mm

REF. 036059 EAN. 3245060360597
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 800 mm
Width 600 mm
Material Steel
Surface protection Galvanized
Perforated No
Halogen free Yes

2 documents
Catalogue Commercial Page
ex223001_0429.pdf pdf (0.23 Mo)
Catalogue Technical Page
ex223001_0430.pdf pdf (0.39 Mo)
1 document
3D Autocad
036059.dwg dwg (0.05 Mo)
1 document
PEP
LGRP-2015-020-V1-EN.pdf pdf (0.61 Mo)