Plain plate - for Marina enclosures height 1400 x width 800 - galvanized steel
LEGRAND
Plain plate - for Marina enclosures height 1400 x width 800 - galvanized steel
REF. 034959
EAN.
3245060349592
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 1400 mm |
---|---|
Width | 800 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |
Halogen free | Yes |
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION